Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

LD56020J120R

LD56020J120R

Active

LD56020J110R

Low input voltage 200 mA ultra low dropout linear regulator

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeCarrier Tape
RoHs compliantEcopack2
GradeIndustrial
Package NameCSP P 0.35 mm

The LD56020 is a high accuracy voltage regulator which provides 0.2 A of current. It is available in CSP 0.65 x 0.65 mm² package, SOT23-5L, allowing the maximum space saving.The device is stabilized with a small ceramic capacitor on input and output. The ultra-low drop, low quiescent current and...
Read More

Key features
  • Input voltage from 1.1 V to 5.5 V
  • Ultra-low dropout voltage (190 mV max. at 200 mA load)
  • Low ground current (18 μA typ. at no load)
  • Output voltage tolerance: ± 2 % overtemperature, ± 1% at 25 °C
  • 200 mA guaranteed output current
  • Ultra-low output noise: 8.8 µVRMS (10 Hz to 100 kHz)
  • 50 mV output voltage steps (available on request) from 0.6 V to 4.0 V
  • Logic-controlled electronic shutdown
  • Thermal shutdown
  • Output active discharge function
  • Packages: Flip-chip4 0.65 x 0.65 mm² and SOT23-5L
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeCarrier Tape
RoHs compliantEcopack2
GradeIndustrial
Package NameCSP P 0.35 mm

The LD56020 is a high accuracy voltage regulator which provides 0.2 A of current. It is available in CSP 0.65 x 0.65 mm² package, SOT23-5L, allowing the maximum space saving.The device is stabilized with a small ceramic capacitor on input and output. The ultra-low drop, low quiescent current and...
Read More

Key features
  • Input voltage from 1.1 V to 5.5 V
  • Ultra-low dropout voltage (190 mV max. at 200 mA load)
  • Low ground current (18 μA typ. at no load)
  • Output voltage tolerance: ± 2 % overtemperature, ± 1% at 25 °C
  • 200 mA guaranteed output current
  • Ultra-low output noise: 8.8 µVRMS (10 Hz to 100 kHz)
  • 50 mV output voltage steps (available on request) from 0.6 V to 4.0 V
  • Logic-controlled electronic shutdown
  • Thermal shutdown
  • Output active discharge function
  • Packages: Flip-chip4 0.65 x 0.65 mm² and SOT23-5L