LD56050DPU110R

LD56050DPU110R

LD56050DPU115R

LD56050DPU115R

LD56050DPU100R

Evaluation

500 mA ultra-low dropout linear regulator with bias supply

Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameDFN4 1.2x1.2
Key features
  • Input voltage from 0.8 to 5.5 V
  • Bias supply pin
  • Ultra low-dropout voltage (120 mV max. at 500 mA load)
  • Low ground current (27 μA typ. at no-load)
  • Output voltage tolerance: ± 1.5% overtemperature, 0.5% at 25 °C
  • 500 mA guaranteed output current
  • 50 mV output voltage step available from 0.8 V to 3.6 V
  • Logic-controlled electronic shutdown
  • Internal current limit with foldback
  • Thermal shutdown
  • Output active discharge function
  • Available in DFN4 1.2 x 1.2 mm package
  • Temperature range: -40 °C to 85 °C