$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

LD56050DPU120R

LD56050DPU120R

LD56050DPU110R

LD56050DPU110R

Active

LD56050DPU105R

500 mA ultra-low dropout linear regulator with bias supply

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDFN4 1.2x1.2

The LD56050 is a high accuracy voltage regulator, which provides 0.5 A of current. It is equipped with an NMOS pass transistor, whose gate is biased by a dedicated pin, thus allowing an ultra low-drop performance even at very low input voltages.It is available in DFN4 1.2 x 1.2 package, allowing...
Read More

Key features
  • Input voltage from 0.8 to 5.5 V
  • Bias supply pin
  • Ultra low-dropout voltage (120 mV max. at 500 mA load)
  • Low ground current (27 μA typ. at no-load)
  • Output voltage tolerance: ± 1.5% overtemperature, 0.5% at 25 °C
  • 500 mA guaranteed output current
  • 50 mV output voltage step available from 0.8 V to 3.6 V
  • Logic-controlled electronic shutdown
  • Internal current limit with foldback
  • Thermal shutdown
  • Output active discharge function
  • Available in DFN4 1.2 x 1.2 mm package
  • Temperature range: -40 °C to 85 °C
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDFN4 1.2x1.2

The LD56050 is a high accuracy voltage regulator, which provides 0.5 A of current. It is equipped with an NMOS pass transistor, whose gate is biased by a dedicated pin, thus allowing an ultra low-drop performance even at very low input voltages.It is available in DFN4 1.2 x 1.2 package, allowing...
Read More

Key features
  • Input voltage from 0.8 to 5.5 V
  • Bias supply pin
  • Ultra low-dropout voltage (120 mV max. at 500 mA load)
  • Low ground current (27 μA typ. at no-load)
  • Output voltage tolerance: ± 1.5% overtemperature, 0.5% at 25 °C
  • 500 mA guaranteed output current
  • 50 mV output voltage step available from 0.8 V to 3.6 V
  • Logic-controlled electronic shutdown
  • Internal current limit with foldback
  • Thermal shutdown
  • Output active discharge function
  • Available in DFN4 1.2 x 1.2 mm package
  • Temperature range: -40 °C to 85 °C