Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!

LD59015C33R

LD59015C33R

NRND

LD59015C12R

150 mA low noise high PSRR linear voltage regulator

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT323-5L

The LD59015 provides 150 mA maximum current with an input voltage range from 2.4 V to 5.5 V, and a typical dropout voltage of 150 mV. It is stable with ceramic capacitors. High PSRR, low quiescent current and low noise features make it suitable for low power battery-powered applications. Power...
Read More

Key features
  • Input voltage from 2.4 to 5.5 V
  • Very low quiescent current (31 μA typ. at no-load, 75 μA typ. at 150mA load, 1 μA max. in OFF mode)
  • Very low noise (20 μVRMS at VOUT = 1.5 V)
  • Output voltage tolerance: ± 1.8% at 25 °C
  • 150 mA guaranteed output current
  • Wide range of output voltages available on request: 1.2 V to 3.3 Vin 100 mV steps
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitors
  • Very high PSRR (80 dB @ 100 Hz, 76 @ 10 kHz, 54 @ 100 kHz)
  • Internal current and thermal limit
  • Package: SOT323-5L
  • Temperature range: -40 °C to 125 °C
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT323-5L

The LD59015 provides 150 mA maximum current with an input voltage range from 2.4 V to 5.5 V, and a typical dropout voltage of 150 mV. It is stable with ceramic capacitors. High PSRR, low quiescent current and low noise features make it suitable for low power battery-powered applications. Power...
Read More

Key features
  • Input voltage from 2.4 to 5.5 V
  • Very low quiescent current (31 μA typ. at no-load, 75 μA typ. at 150mA load, 1 μA max. in OFF mode)
  • Very low noise (20 μVRMS at VOUT = 1.5 V)
  • Output voltage tolerance: ± 1.8% at 25 °C
  • 150 mA guaranteed output current
  • Wide range of output voltages available on request: 1.2 V to 3.3 Vin 100 mV steps
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitors
  • Very high PSRR (80 dB @ 100 Hz, 76 @ 10 kHz, 54 @ 100 kHz)
  • Internal current and thermal limit
  • Package: SOT323-5L
  • Temperature range: -40 °C to 125 °C