Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

LD59015C18R

LD59015C18R

LD59015C33R

LD59015C33R

NRND

LD59015C15R

150 mA low noise high PSRR linear voltage regulator

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT323-5L

The LD59015 provides 150 mA maximum current with an input voltage range from 2.4 V to 5.5 V, and a typical dropout voltage of 150 mV. It is stable with ceramic capacitors. High PSRR, low quiescent current and low noise features make it suitable for low power battery-powered applications. Power...
Read More

Key features
  • Input voltage from 2.4 to 5.5 V
  • Very low quiescent current (31 μA typ. at no-load, 75 μA typ. at 150mA load, 1 μA max. in OFF mode)
  • Very low noise (20 μVRMS at VOUT = 1.5 V)
  • Output voltage tolerance: ± 1.8% at 25 °C
  • 150 mA guaranteed output current
  • Wide range of output voltages available on request: 1.2 V to 3.3 Vin 100 mV steps
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitors
  • Very high PSRR (80 dB @ 100 Hz, 76 @ 10 kHz, 54 @ 100 kHz)
  • Internal current and thermal limit
  • Package: SOT323-5L
  • Temperature range: -40 °C to 125 °C
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT323-5L

The LD59015 provides 150 mA maximum current with an input voltage range from 2.4 V to 5.5 V, and a typical dropout voltage of 150 mV. It is stable with ceramic capacitors. High PSRR, low quiescent current and low noise features make it suitable for low power battery-powered applications. Power...
Read More

Key features
  • Input voltage from 2.4 to 5.5 V
  • Very low quiescent current (31 μA typ. at no-load, 75 μA typ. at 150mA load, 1 μA max. in OFF mode)
  • Very low noise (20 μVRMS at VOUT = 1.5 V)
  • Output voltage tolerance: ± 1.8% at 25 °C
  • 150 mA guaranteed output current
  • Wide range of output voltages available on request: 1.2 V to 3.3 Vin 100 mV steps
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitors
  • Very high PSRR (80 dB @ 100 Hz, 76 @ 10 kHz, 54 @ 100 kHz)
  • Internal current and thermal limit
  • Package: SOT323-5L
  • Temperature range: -40 °C to 125 °C