LD59030DTPU25R

LD59030DTPU25R

LD59030DTPU12R

LD59030DTPU12R

Active

LD59030DTPU30R

300 mA very low dropout linear regulator IC

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDFN4 1x1

The LD59030 high accuracy voltage regulator provides 300 mA of maximum current from an input voltage ranging from 1.5 V to 5.5 V, with a typical dropout voltage of 135 mV at VOUT = 3.3 V.It is available in DFN4 1x1 package, allowing the maximum space saving.The device works with a ceramic capacitor...
Read More

Key features
  • Input voltage from 1.5 to 5.5 V
  • Ultra low dropout voltage (135 mV typ. at 300 mA load)
  • Very low quiescent current (28 µA typ. at no load, 0.03 µA typ. in off mode)
  • Internal current fold-back
  • Output voltage tolerance: ± 1 % @ 25 °C
  • 300 mA guaranteed output current
  • High PSRR: 75 dB@1 kHz
  • Wide range of output voltages available on request: from 0.8 V up to 5.0 V in 50 mV step
  • Logic-controlled electronic shutdown
  • Internal soft-start
  • Optional output voltage discharge feature
  • Compatible with ceramic capacitor COUT = 0.47 µF
  • Thermal protection
  • Available in DFN4 1x1
  • Operating temperature range: -40 °C to 125 °C
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDFN4 1x1

The LD59030 high accuracy voltage regulator provides 300 mA of maximum current from an input voltage ranging from 1.5 V to 5.5 V, with a typical dropout voltage of 135 mV at VOUT = 3.3 V.It is available in DFN4 1x1 package, allowing the maximum space saving.The device works with a ceramic capacitor...
Read More

Key features
  • Input voltage from 1.5 to 5.5 V
  • Ultra low dropout voltage (135 mV typ. at 300 mA load)
  • Very low quiescent current (28 µA typ. at no load, 0.03 µA typ. in off mode)
  • Internal current fold-back
  • Output voltage tolerance: ± 1 % @ 25 °C
  • 300 mA guaranteed output current
  • High PSRR: 75 dB@1 kHz
  • Wide range of output voltages available on request: from 0.8 V up to 5.0 V in 50 mV step
  • Logic-controlled electronic shutdown
  • Internal soft-start
  • Optional output voltage discharge feature
  • Compatible with ceramic capacitor COUT = 0.47 µF
  • Thermal protection
  • Available in DFN4 1x1
  • Operating temperature range: -40 °C to 125 °C