Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
1A Ultra Low-Dropout regulator with Reverse Current Protection
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN8 3x3 |
The LD59100 is a 1 A LDO regulator designed for use in various environments. Its N-MOS topology allows reduction of the Rdson of the pass-element, maintaining a very low-dropout voltage even with very low input power supply voltage.The device features very high PSRR characteristics over a wide...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.84 | 2% |
| 10-24 | $0.61 | 26% |
| 25-99 | $0.55 | 33% |
| 100-249 | $0.49 | 40% |
| 250-499 | $0.46 | 44% |
| 500 | $0.45 | 45% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN8 3x3 |
The LD59100 is a 1 A LDO regulator designed for use in various environments. Its N-MOS topology allows reduction of the Rdson of the pass-element, maintaining a very low-dropout voltage even with very low input power supply voltage.The device features very high PSRR characteristics over a wide...
Read More
|