Active
Free
1.5 A Low Dropout Linear Regulator with Programmable Soft-Start
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 3X3X0.85 10L PITCH 0.50 A |
The LD59150 is a 1.5 A LDO regulator, designed to be used in several environments.Two versions, Industrial and AEC-Q100 are available.NMOS topology allows RDS(on) of the pass-element to be reduced, which results in a very small dropout voltage even with a very low input supply voltage.Output...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.59 | 0% |
| 10-24 | $1.17 | 27% |
| 25-99 | $1.06 | 33% |
| 100-249 | $0.94 | 41% |
| 250-499 | $0.88 | 45% |
| 500 | $0.85 | 47% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 3X3X0.85 10L PITCH 0.50 A |
The LD59150 is a 1.5 A LDO regulator, designed to be used in several environments.Two versions, Industrial and AEC-Q100 are available.NMOS topology allows RDS(on) of the pass-element to be reduced, which results in a very small dropout voltage even with a very low input supply voltage.Output...
Read More
|