Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Free
1.5 A Low Dropout Linear Regulator with Programmable Soft-Start
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | VFQFPN 3X3X0.85 10L PITCH 0.50 A |
The LD59150 is a 1.5 A LDO regulator, designed to be used in several environments.Two versions, Industrial and AEC-Q100 are available.NMOS topology allows RDS(on) of the pass-element to be reduced, which results in a very small dropout voltage even with a very low input supply voltage.Output...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.24 | 2% |
| 10-24 | $1.66 | 25% |
| 25-99 | $1.52 | 31% |
| 100-249 | $1.36 | 38% |
| 250-499 | $1.28 | 42% |
| 500 | $1.24 | 44% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | VFQFPN 3X3X0.85 10L PITCH 0.50 A |
The LD59150 is a 1.5 A LDO regulator, designed to be used in several environments.Two versions, Industrial and AEC-Q100 are available.NMOS topology allows RDS(on) of the pass-element to be reduced, which results in a very small dropout voltage even with a very low input supply voltage.Output...
Read More
|