$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
500 mA very low drop voltage regulator
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN6 3x3 |
The LDFM is a fast, very low drop linear regulator which operates from an input supply voltage in the range of 2.5 V to 16 V.It is available in fixed and adjustable output voltage versions, from 0.8 V to 12 V.The LDFM features high output precision, very low dropout voltage, low noise, and low...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.89 | 2% |
| 10-24 | $0.64 | 26% |
| 25-99 | $0.58 | 34% |
| 100-249 | $0.51 | 42% |
| 250-499 | $0.47 | 46% |
| 500 | $0.45 | 48% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN6 3x3 |
The LDFM is a fast, very low drop linear regulator which operates from an input supply voltage in the range of 2.5 V to 16 V.It is available in fixed and adjustable output voltage versions, from 0.8 V to 12 V.The LDFM features high output precision, very low dropout voltage, low noise, and low...
Read More
|