LDFMPUR

LDFMPUR

LDFM50DT-TR

NRND

500 mA very low drop voltage regulator

Quantity $ per Unit Savings
1 - 24$1.220%
25 - 99$1.1010%
100 - 500$0.9622%
Contact Sales
In stock
$1.22
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameDPAK
Key features
  • Input voltage from 2.5 to 16 V
  • Very low dropout voltage (300 mV max. at 500 mA load)
  • Low quiescent current (200 µA typ. @ 500 mA load)
  • Available in 1 % precision in PPAK and DFN6 packages, 2 % in DPAK
  • 500 mA guaranteed output current
  • Wide range of output voltages available on request: adjustable from 0.8 V, fixed up to 12 V in 100 mV steps
  • Logic-controlled electronic shutdown
  • Power Good (PPAK and DFN packages)
  • Fast dynamic response to line and load changes
  • Internal current and thermal protection
  • Temperature range: - 40 °C to 125 °C