LDFPVR

LDFPVR

LDFPT-TR Active
Free

1 A Very low drop voltage regulator
Quantity $ per Unit Savings
1 - 9$0.940%
10 - 24$0.8510%
25 - 99$0.8015%
100 - 249$0.6234%
250 - 499$0.5542%
500$0.5245%
Contact Sales
In stock:
$0.94
or
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NamePPACK 5
Key features
  • Input voltage from 2.6 to 16 V
  • Very low-dropout voltage (500 mV max. at 1 A load)
  • Low quiescent current (200 μA typ. @ 1 A load)
  • Available in 1% precision in PPAK and DFN6 packages, 2% in DPAK
  • 1 A guaranteed output current
  • Wide range of output voltages available on request: adjustable from 0.8 V, fixed up to 12 V in 100 mV steps
  • Logic-controlled electronic shutdown
  • Power Good (PPAK and DFN packages)
  • Fast dynamic response to line and load changes
  • Internal current and thermal protections
  • Temperature range: -40 °C to 125 °C