Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Free
1 A Very low drop voltage regulator
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN6 3x3 |
The LDF is a fast, very low drop linear regulator which operates from an input supply voltage in the range of 2.6 V to 16 V.It is available in adjustable output voltage versions, from 0.8 V to 12 V.The LDF features are: high output precision, very low-dropout voltage, low noise, and low quiescent...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.16 | 2% |
| 10-24 | $0.84 | 27% |
| 25-99 | $0.76 | 34% |
| 100-249 | $0.67 | 41% |
| 250-499 | $0.63 | 45% |
| 500 | $0.60 | 47% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN6 3x3 |
The LDF is a fast, very low drop linear regulator which operates from an input supply voltage in the range of 2.6 V to 16 V.It is available in adjustable output voltage versions, from 0.8 V to 12 V.The LDF features are: high output precision, very low-dropout voltage, low noise, and low quiescent...
Read More
|