Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
200 mA low dropout LDO
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFDFPN 6L 2 X 2 X 0,75 PITCH0.65 |
LDH40 is a high accuracy voltage regulator designed to be directly connected to a car battery in automotive applications, or a generic battery connected in industrial applications. Extended input voltage up to 40 V makes the device capable to support a load dump transient, typical in automotive...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.01 | 2% |
| 10-24 | $0.72 | 27% |
| 25-99 | $0.65 | 34% |
| 100-249 | $0.58 | 42% |
| 250-499 | $0.54 | 46% |
| 500 | $0.52 | 48% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFDFPN 6L 2 X 2 X 0,75 PITCH0.65 |
LDH40 is a high accuracy voltage regulator designed to be directly connected to a car battery in automotive applications, or a generic battery connected in industrial applications. Extended input voltage up to 40 V makes the device capable to support a load dump transient, typical in automotive...
Read More
|