Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

LDK130C32R

LDK130C32R

LDK130M22RY

LDK130M22RY

Active

LDK130C10R

300 mA low quiescent current very low noise LDO (automotive for SOT23-5L package)

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT323-5L

The LDK130 low drop voltage regulator provides 300 mA of maximum current from an input supply voltage in the range of 1.9 V to 5.5 V, with a typical dropout voltage of 100 mV.It is stabilized with a ceramic capacitor on the output.The very low drop voltage, low quiescent current and low-noise...
Read More

Key features
  • AEC-Q100 qualified (automotive grade 1, SOT23-5L package)
  • Input voltage from 1.9 to 5.5 V
  • Very low-dropout voltage (100 mV typ. at 100 mA load)
  • Low quiescent current (typ. 30 μA, 1 μA in OFF mode)
  • Very low noise
  • Output voltage tolerance: ± 2.0% at 25 °C
  • 300 mA guaranteed output current
  • Wide range of fixed output voltages available on request: from 0.8 V to 3.5 V with 100 mV step
  • Adjustable version: from 0.8 V to VIN - Vdrop
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitor COUT = 1 μF
  • Internal current and thermal limit
  • Available in SOT23-5L, SOT323-5L and DFN6 1.2x1.3 packages
  • Temperature range: -40 °C to 125 °C
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT323-5L

The LDK130 low drop voltage regulator provides 300 mA of maximum current from an input supply voltage in the range of 1.9 V to 5.5 V, with a typical dropout voltage of 100 mV.It is stabilized with a ceramic capacitor on the output.The very low drop voltage, low quiescent current and low-noise...
Read More

Key features
  • AEC-Q100 qualified (automotive grade 1, SOT23-5L package)
  • Input voltage from 1.9 to 5.5 V
  • Very low-dropout voltage (100 mV typ. at 100 mA load)
  • Low quiescent current (typ. 30 μA, 1 μA in OFF mode)
  • Very low noise
  • Output voltage tolerance: ± 2.0% at 25 °C
  • 300 mA guaranteed output current
  • Wide range of fixed output voltages available on request: from 0.8 V to 3.5 V with 100 mV step
  • Adjustable version: from 0.8 V to VIN - Vdrop
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitor COUT = 1 μF
  • Internal current and thermal limit
  • Available in SOT23-5L, SOT323-5L and DFN6 1.2x1.3 packages
  • Temperature range: -40 °C to 125 °C