Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
200 mA low quiescent current and high PSRR voltage regulator
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The LDK320 is a low drop voltage regulator, which provides a maximum output current of 200 mA from an input voltage in the range of 2.5 V to 18 V, with a typical dropout voltage of 100 mV.It is stabilized with a ceramic capacitor on the output.The very good dynamic characteristic, combined with low...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.43 | 2% |
| 10-24 | $0.32 | 25% |
| 25-99 | $0.28 | 33% |
| 100-249 | $0.24 | 42% |
| 250-499 | $0.23 | 46% |
| 500 | $0.21 | 49% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The LDK320 is a low drop voltage regulator, which provides a maximum output current of 200 mA from an input voltage in the range of 2.5 V to 18 V, with a typical dropout voltage of 100 mV.It is stabilized with a ceramic capacitor on the output.The very good dynamic characteristic, combined with low...
Read More
|