LDK715PU50R

LDK715PU50R

LDK715PU33R

LDK715PU33R

Active

LDK715PU42R

High input voltage 85 mA LDO linear regulator

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDFN8 3x3

The LDK715 is a high voltage, ultra low quiescent current and low drop linear regulator capable of providing an output current in excess of 85 mA. The device operates over an input voltage range from 4.3 V to 24 V, and it is stable with output ceramic capacitors. Fault condition protection includes...
Read More

Key features
  • 4.3 V to 24 V input voltage
  • Low-dropout voltage (500 mV typ. at 85 mA)
  • Very low quiescent current (5 μA typ. at full load)
  • 85 mA guaranteed output current
  • Output voltages 3.3 V, 4.2 V and 5.0 V (other versions available on request)
  • Compatible with ceramic output capacitors from 0.47 μF to 10 μF
  • Internal current limit
  • Packages: SOT23-5L and DFN8 3x3
  • Temperature range: from -40 °C to 125 °C
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDFN8 3x3

The LDK715 is a high voltage, ultra low quiescent current and low drop linear regulator capable of providing an output current in excess of 85 mA. The device operates over an input voltage range from 4.3 V to 24 V, and it is stable with output ceramic capacitors. Fault condition protection includes...
Read More

Key features
  • 4.3 V to 24 V input voltage
  • Low-dropout voltage (500 mV typ. at 85 mA)
  • Very low quiescent current (5 μA typ. at full load)
  • 85 mA guaranteed output current
  • Output voltages 3.3 V, 4.2 V and 5.0 V (other versions available on request)
  • Compatible with ceramic output capacitors from 0.47 μF to 10 μF
  • Internal current limit
  • Packages: SOT23-5L and DFN8 3x3
  • Temperature range: from -40 °C to 125 °C