LDL112PT-TR

LDL112PT-TR

LDL112PU33R

LDL112PU33R

LDL112D12R

NRND
1.2 A low quiescent current LDO with reverse current protection
Quantity $ per Unit Savings
1 - 9$0.781%
10 - 99$0.6517%
100 - 249$0.5333%
250 - 499$0.4937%
500$0.4247%
Contact Sales
In stock:
$0.78
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSO-8
Key features
  • Input voltage from 1.6 to 5.5 V
  • Very low-dropout voltage (300 mV typ. at 1 A load)
  • Low quiescent current (35 μA typ. at no-load, 1 μA max. in off mode)
  • Output voltage tolerance: ± 2.0% at 25 °C
  • 1.2 A guaranteed output current
  • Wide range of output voltages available on request: 0.8 V to 5 V with 50 mV step and adjustable
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitor COUT = 1 μF
  • Internal current and thermal limit
  • Available in DFN6 (2x2), DFN6 (3x3) mm, SO8-batwing and PPAK packages
  • Temperature range: -40 °C to 125 °C
  • Reverse current protection
  • Output discharge function (optional)