LDL212PU15R

LDL212PU15R

LDL212PUR

LDL212PUR

LDL212D33R

NRND

1.2A Low Drop Linear Regulator IC

Quantity $ per Unit Savings
1 - 9$0.560%
10 - 99$0.4520%
100 - 499$0.3341%
500$0.2850%
Contact Sales
In stock
$0.56
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSO-8
Key features
  • Input voltage from 2.5 V to 18 V
  • 20 V AMR
  • Any fixed output voltages, from 1.2 V to 12 V in 100 mV steps (from 1.2 V to 6.6 V in 50 mV steps) available on request
  • Adjustable version from 1.18 V to VIN - VDROP(MAX)
  • Guaranteed output current 1.2 A
  • Typical dropout 350 mV @ 1.2 A
  • Undervoltage lockout
  • Enable function
  • Internal thermal, current and power limitation
  • High PSRR: 87 dB @ 120 Hz, 75 dB @ 1 kHz
  • Operating temperature range: -40 °C to 125 °C
  • Packages SO-8 batwing plastic micropackage, DFN6 (3x3) and DFN6 (2x2)