Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
16-channel LED driver with automotive CAN FD light interface
| Input Voltage Min Volt | 5.0 |
| Input Voltage Max Volt | 40.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | QFN-32L WF |
The LDLL16EN is a monolithic 16-channel LED driver designed for automotive exterior and interior LED lighting applications. It guarantees up to 20 V output driving capability, allowing users to connect several LEDs in series, and features 16 regulated current sinkers able to provide from 6.3 mA to...
Read More
|
| Input Voltage Min Volt | 5.0 |
| Input Voltage Max Volt | 40.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | QFN-32L WF |
The LDLL16EN is a monolithic 16-channel LED driver designed for automotive exterior and interior LED lighting applications. It guarantees up to 20 V output driving capability, allowing users to connect several LEDs in series, and features 16 regulated current sinkers able to provide from 6.3 mA to...
Read More
|