LDLN015PU33R

LDLN015PU33R

LDLN015PU15R

LDLN015PU15R

LDLN015PU12R

Active

150 mA - ultra low noise - high PSRR linear voltage regulator IC

Quantity $ per Unit Savings
1 - 9$1.610%
10 - 24$1.4510%
25 - 99$1.3715%
100 - 249$1.1728%
250 - 499$1.1032%
500$0.9641%
Contact Sales
Out of stock
$1.61
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameDFN6 2x2
Key features
  • Ultra low noise: 6.3 µVRMS from 10 Hz to 100 kHz
  • Input voltage from 2.1 to 5.5 V
  • Very low quiescent current (35 µA typ. at no load, 70 µA typ. at 150 mA load; 2 µA max. in off mode)
  • Output voltage tolerance: ± 1% at 25 °C
  • 150 mA guaranteed output current
  • Wide range of output voltage from 0.8 V to 3.3 V with 100 mV step
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitor (COUT = 0.47 µF)
  • No bypass capacitor is required
  • Internal current and thermal limit
  • Package DFN6 (2 x 2 mm)
  • Temperature range: - 40 °C to 125 °C