📢Shop now for EEPROM products with FREE SHIPPING code EEPROM-M95-FREESHIP. Check out our M95P32-IXCST/EF and M95P16-IXMNT/E today! 

LDLN015PU10R

LDLN015PU10R

LDLN015PU28R

LDLN015PU28R

LDLN015PU15R

NRND

150 mA - ultra low noise - high PSRR linear voltage regulator IC

Quantity $ per Unit Savings
1 - 9$1.950%
10 - 24$1.7510%
25 - 99$1.5521%
100 - 249$1.3431%
250 - 499$1.2735%
500$1.1442%
Contact Sales
In stock
$1.95
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDFN6 2x2

The LDLN015 is an ultra low noise linear regulator which provides 150 mA maximum current from an input voltage ranging from 2.1 V to 5.5 V with a typical dropout voltage of 86 mV. With its 6.3 µ VRMS noise value in a band from 10 Hz to 100 kHz, the LDLN015 provides a very clean output suitable for ultra sensitive loads. It is stable with ceramic capacitors. High PSRR, low quiescent current and very low noise features make it suitable for low power battery powered applications. Power supply rejection is higher than 90 dB at low frequencies and starts to roll off at 10 kHz. The enable logic control function puts the LDLN015 into shutdown mode allowing a total current consumption lower than 1 µA. The device also includes a short-circuit constant current limiting and thermal protection. Typical applications are noise sensitive loads like ADC, VCO in mobile phones, and personal digital assistants (PDAs).

Key features
  • Ultra low noise: 6.3 µVRMS from 10 Hz to 100 kHz
  • Input voltage from 2.1 to 5.5 V
  • Very low quiescent current (35 µA typ. at no load, 70 µA typ. at 150 mA load; 2 µA max. in off mode)
  • Output voltage tolerance: ± 1% at 25 °C
  • 150 mA guaranteed output current
  • Wide range of output voltage from 0.8 V to 3.3 V with 100 mV step
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitor (COUT = 0.47 µF)
  • No bypass capacitor is required
  • Internal current and thermal limit
  • Package DFN6 (2 x 2 mm)
  • Temperature range: - 40 °C to 125 °C