LDLN025PU18R

LDLN025PU18R

NRND

LDLN025J25R

250 mA ultra-low noise LDO

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameCSP P 0.35 mm

The LDLN025 is a 250 mA low-dropout voltage regulator, able to work with an input voltage range from 1.5 V to 5.5 V.The typical dropout voltage at 250 mA load is 120 mV.The very low quiescent current, which is just 12 μA at no-load, extends battery-life of applications requiring very long standby...
Read More

Key features
  • Ultra low output noise: 6.5 μVRMS
  • Operating input voltage range: 1.5 V to 5.5 V
  • Output current up to 250 mA
  • Very low quiescent current: 12 μA at no-load
  • Controlled Iq in dropout condition
  • Very low-dropout voltage: 250 mV at 250 mA
  • Very high PSRR: 80 dB@100 Hz, 60 dB @ 100 kHz
  • Output voltage accuracy: 2% across line, load and temperature
  • Output voltage versions: from 1 V to 5 V, with 50 mV step
  • Logic-controlled electronic shutdown
  • Output discharge feature
  • Internal soft-start
  • Overcurrent and thermal protections
  • Temperature range: from -40 °C to +125 °C
  • Packages: Flip-Chip4, DFN4-1x1, SOT23-5L
Out of Stock
Quantity $ per unit Savings
1-9$0.8873%
10-24$0.534%
25-99$0.4414%
100-249$0.3335%
250-500$0.2943%
Contact sales
$0.51
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameCSP P 0.35 mm

The LDLN025 is a 250 mA low-dropout voltage regulator, able to work with an input voltage range from 1.5 V to 5.5 V.The typical dropout voltage at 250 mA load is 120 mV.The very low quiescent current, which is just 12 μA at no-load, extends battery-life of applications requiring very long standby...
Read More

Key features
  • Ultra low output noise: 6.5 μVRMS
  • Operating input voltage range: 1.5 V to 5.5 V
  • Output current up to 250 mA
  • Very low quiescent current: 12 μA at no-load
  • Controlled Iq in dropout condition
  • Very low-dropout voltage: 250 mV at 250 mA
  • Very high PSRR: 80 dB@100 Hz, 60 dB @ 100 kHz
  • Output voltage accuracy: 2% across line, load and temperature
  • Output voltage versions: from 1 V to 5 V, with 50 mV step
  • Logic-controlled electronic shutdown
  • Output discharge feature
  • Internal soft-start
  • Overcurrent and thermal protections
  • Temperature range: from -40 °C to +125 °C
  • Packages: Flip-Chip4, DFN4-1x1, SOT23-5L