Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

LDLN050PUR

LDLN050PUR

LDLN050PU33R

LDLN050PU33R

Active

LDLN050PU18R

500 mA, high performance low dropout linear regulator

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFDFPN 8L 3X3 0.85 PITCH 0.65

The LDLN050 is a 500 mA LDO regulator, designed to be used in several environments. The LDLN050 has a very low-resistance pass element (PMOS) that is even very fast during the turn-on.Thanks to its low-noise design, the LDLN050 can be used to supply noise sensitive circuits such as sensors, MCUs...
Read More

Key features
  • Input voltage range: 2.7 V to 6.5 V
  • Very low output voltage noise: 13 µVRMS/VOUT
  • Low quiescent current: 48 µA typical
  • 500 mA guaranteed output current
  • Fast start-up time: 50 µs
  • High PSRR: 65 dB at 100 Hz
  • -40 °C to 125 °C ambient operative temperature range
  • Very low dropout: 190 mV at max. IOUT
  • Adjustable (from 1.25 V to 6 V) or fixed output voltage on request (from 1.0 V to 4.3 V)
  • Stable with low ESR capacitor: min. 2 µF
  • Current limit and thermal protections
  • DFN8 (3 x 3 mm) standard for industrial
In stock
Quantity $ per unit Savings
1-9$1.132%
10-24$0.8127%
25-99$0.7334%
100-249$0.6542%
250-499$0.6145%
500$0.5650%
Contact sales
$1.13
$1.11
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFDFPN 8L 3X3 0.85 PITCH 0.65

The LDLN050 is a 500 mA LDO regulator, designed to be used in several environments. The LDLN050 has a very low-resistance pass element (PMOS) that is even very fast during the turn-on.Thanks to its low-noise design, the LDLN050 can be used to supply noise sensitive circuits such as sensors, MCUs...
Read More

Key features
  • Input voltage range: 2.7 V to 6.5 V
  • Very low output voltage noise: 13 µVRMS/VOUT
  • Low quiescent current: 48 µA typical
  • 500 mA guaranteed output current
  • Fast start-up time: 50 µs
  • High PSRR: 65 dB at 100 Hz
  • -40 °C to 125 °C ambient operative temperature range
  • Very low dropout: 190 mV at max. IOUT
  • Adjustable (from 1.25 V to 6 V) or fixed output voltage on request (from 1.0 V to 4.3 V)
  • Stable with low ESR capacitor: min. 2 µF
  • Current limit and thermal protections
  • DFN8 (3 x 3 mm) standard for industrial