$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
500 mA, high performance low dropout linear regulator
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFDFPN 8L 3X3 0.85 PITCH 0.65 |
The LDLN050 is a 500 mA LDO regulator, designed to be used in several environments. The LDLN050 has a very low-resistance pass element (PMOS) that is even very fast during the turn-on.Thanks to its low-noise design, the LDLN050 can be used to supply noise sensitive circuits such as sensors, MCUs...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.13 | 2% |
| 10-24 | $0.81 | 27% |
| 25-50 | $0.73 | 34% |
| 50 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFDFPN 8L 3X3 0.85 PITCH 0.65 |
The LDLN050 is a 500 mA LDO regulator, designed to be used in several environments. The LDLN050 has a very low-resistance pass element (PMOS) that is even very fast during the turn-on.Thanks to its low-noise design, the LDLN050 can be used to supply noise sensitive circuits such as sensors, MCUs...
Read More
|