LDLN050PU33R

LDLN050PU33R

LDLN050PU33RY

Evaluation

500 mA, high performance low dropout linear regulator

Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameVFDFPN 8L 3X3 0.85 PITCH 0.65
Key features
  • Input voltage range: 2.7 V to 6.5 V
  • Very low output voltage noise: 13 µVRMS/VOUT
  • Low quiescent current: 48 µA typical
  • 500 mA guaranteed output current
  • Fast start-up time: 50 µs
  • High PSRR: 65 dB at 100 Hz
  • AEC-Q100 grade 1 qualified
  • -40 °C to 125 °C ambient operative temperature range
  • Very low dropout: 190 mV at max. IOUT
  • Adjustable (from 1.25 V to 6 V) or fixed output voltage on request (from 1.0 V to 4.3 V)
  • Stable with low ESR capacitor: min. 2 µF
  • Current limit and thermal protections
  • DFN8 (3 x 3 mm) standard for industrial