Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
400 mA, 38 V low-dropout regulator, with 45 µA quiescent current
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | DFN6 3x3 |
The LDO40L is a 400 mA LDO regulator, designed for being used in severe automotive environments.Low quiescent current makes it suitable for applications permanently connected to battery. This feature is especially critical when electronic modules remain in active mode when ignition is off.The...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.76 | 2% |
| 10-24 | $1.30 | 24% |
| 25-99 | $1.18 | 31% |
| 100-249 | $1.05 | 39% |
| 250-499 | $0.99 | 43% |
| 500 | $0.95 | 45% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | DFN6 3x3 |
The LDO40L is a 400 mA LDO regulator, designed for being used in severe automotive environments.Low quiescent current makes it suitable for applications permanently connected to battery. This feature is especially critical when electronic modules remain in active mode when ignition is off.The...
Read More
|