Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
400 mA, 38 V low-dropout regulator, with 45 µA quiescent current
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | DFN6 3x3 |
The LDO40L is a 400 mA LDO regulator, designed for being used in severe automotive environments.Low quiescent current makes it suitable for applications permanently connected to battery. This feature is especially critical when electronic modules remain in active mode when ignition is off.The...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.88 | 2% |
| 10-24 | $1.38 | 25% |
| 25-99 | $1.26 | 32% |
| 100-249 | $1.12 | 39% |
| 250-499 | $1.06 | 42% |
| 500 | $1.02 | 45% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | DFN6 3x3 |
The LDO40L is a 400 mA LDO regulator, designed for being used in severe automotive environments.Low quiescent current makes it suitable for applications permanently connected to battery. This feature is especially critical when electronic modules remain in active mode when ignition is off.The...
Read More
|