Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

LDP35CARL

35 V TVS for load dump in R6

ECCN USEAR99
ECCN EUNEC
Package Size8.85 x 8.85
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameR6

Transient voltage suppressor diode especially useful for protecting integrated circuits, MOS hybrids and other voltage sensitive semiconductors and components.

Key features
  • Lead-free package
  • High surge capability: 15 A / 40 ms
Out of Stock
ECCN USEAR99
ECCN EUNEC
Package Size8.85 x 8.85
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameR6

Transient voltage suppressor diode especially useful for protecting integrated circuits, MOS hybrids and other voltage sensitive semiconductors and components.

Key features
  • Lead-free package
  • High surge capability: 15 A / 40 ms