Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

LDQ40M33RY

LDQ40M33RY

LDQ40M18RY

LDQ40M18RY

Active

New

LDQ40M50RY

250 mA low dropout LDO

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSOT23-5L

The LDQ40 is a high accuracy voltage regulator, which provides 250 mA of current.It is available in an SOT23 5L, DFN 2x2 6L package, to maximize space saving.The device is stabilized with a small ceramic capacitor on the output. The low drop, low quiescent current, and short-circuit protection make...
Read More

Key features
  • AEC-Q100 grade 1 qualified
    • Operating temperature range: -40 °C < TJ < 150 °C
  • Input voltage from 3.3 V to 40 V
  • Dropout voltage (500 mV typ. at 250 mA load)
  • Low ground current (2 μA typ. at no load)
  • Output voltage: 1.8 V, 2.5 V, 3.3 V, and 5.0 V and ADJ from 1.2 V to 12 V
  • Output voltage tolerance: ±1.5% overtemperature, ±0.5% at 25 °C
  • 250 mA guaranteed output current
  • Power Good for fixed versions
  • Logic-controlled electronic shutdown
  • Internal current limit
  • Short-circuit protection
  • Thermal shutdown
  • Output active discharge function
  • Package options:
    • SOT23-5L, DFN 2x2 6L for industrial applications
    • DFN 2x2 6L WF for automotive grade
Coming Soon
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSOT23-5L

The LDQ40 is a high accuracy voltage regulator, which provides 250 mA of current.It is available in an SOT23 5L, DFN 2x2 6L package, to maximize space saving.The device is stabilized with a small ceramic capacitor on the output. The low drop, low quiescent current, and short-circuit protection make...
Read More

Key features
  • AEC-Q100 grade 1 qualified
    • Operating temperature range: -40 °C < TJ < 150 °C
  • Input voltage from 3.3 V to 40 V
  • Dropout voltage (500 mV typ. at 250 mA load)
  • Low ground current (2 μA typ. at no load)
  • Output voltage: 1.8 V, 2.5 V, 3.3 V, and 5.0 V and ADJ from 1.2 V to 12 V
  • Output voltage tolerance: ±1.5% overtemperature, ±0.5% at 25 °C
  • 250 mA guaranteed output current
  • Power Good for fixed versions
  • Logic-controlled electronic shutdown
  • Internal current limit
  • Short-circuit protection
  • Thermal shutdown
  • Output active discharge function
  • Package options:
    • SOT23-5L, DFN 2x2 6L for industrial applications
    • DFN 2x2 6L WF for automotive grade