LDQ44PURY

LDQ44PURY

Active

New

LDQ44PUR

400 mA low-dropout LDO

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFDFPN 6L 2 X 2 X 0,75 PITCH0.65

The LDQ44 is a high accuracy voltage regulator, which provides 400 mA of current.It is available in a DFN 2x2 6L package, to maximize space saving.The device is stabilized with a small ceramic capacitor on the output. The low drop, low quiescent current, and short-circuit protection make the LDQ44...
Read More

Key features
  • AEC-Q100 grade 1 qualified
  • Operating temperature range: -40 °C < TJ < +150 °C
  • Input voltage from 3.3 to 40 V
  • Dropout voltage (1 V typ. at 400 mA load)
  • Low ground current (2 μA typ. at no load)
  • ADJ from 1.2 V to 12 V
  • Output voltage tolerance: ± 2% over temperature, 0.5% at 25 °C
  • 400 mA guaranteed output current
  • Power good
  • Logic-controlled electronic shutdown
  • Internal current limit
  • Short-circuit protection
  • Thermal shutdown
  • Output active discharge function
  • Package options:
    • DFN6 (2x2) WF for automotive grade
    • DFN6 (2x2) for industrial grade
Coming Soon
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFDFPN 6L 2 X 2 X 0,75 PITCH0.65

The LDQ44 is a high accuracy voltage regulator, which provides 400 mA of current.It is available in a DFN 2x2 6L package, to maximize space saving.The device is stabilized with a small ceramic capacitor on the output. The low drop, low quiescent current, and short-circuit protection make the LDQ44...
Read More

Key features
  • AEC-Q100 grade 1 qualified
  • Operating temperature range: -40 °C < TJ < +150 °C
  • Input voltage from 3.3 to 40 V
  • Dropout voltage (1 V typ. at 400 mA load)
  • Low ground current (2 μA typ. at no load)
  • ADJ from 1.2 V to 12 V
  • Output voltage tolerance: ± 2% over temperature, 0.5% at 25 °C
  • 400 mA guaranteed output current
  • Power good
  • Logic-controlled electronic shutdown
  • Internal current limit
  • Short-circuit protection
  • Thermal shutdown
  • Output active discharge function
  • Package options:
    • DFN6 (2x2) WF for automotive grade
    • DFN6 (2x2) for industrial grade