Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

LE80CD-TR

LE80CD-TR

LE30CD-TR

LE30CD-TR

Active

LE33CZ-TR

Very low-dropout voltage regulator with inhibit function

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

The LEXX is a very low-dropout voltage regulator available in SO-8, TO-92 packages and over a wide range of output voltages.The very low-dropout voltage (0.2 V) and low quiescent current make it particularly suitable for low-noise, low-power applications and in battery-powered systems.This device...
Read More

Key features
  • Very low-dropout voltage (0.2 V typ.)
  • Very low quiescent current (typ. 50 µA in OFF mode, 0.5 mA in ON mode, no load)
  • Output current up to 100 mA
  • Output voltages: 3 V, 3.3 V, 4.5 V, 5 V, 8 V
  • Internal current and thermal limit
  • Small 2.2 µF capacitor for stability
  • Available in ±1% (A) or ±2% (C) selection at 25 °C
  • Supply voltage rejection: 80 dB (typ.)
  • Temperature range: -40 to 125 °C
Out of Stock
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

The LEXX is a very low-dropout voltage regulator available in SO-8, TO-92 packages and over a wide range of output voltages.The very low-dropout voltage (0.2 V) and low quiescent current make it particularly suitable for low-noise, low-power applications and in battery-powered systems.This device...
Read More

Key features
  • Very low-dropout voltage (0.2 V typ.)
  • Very low quiescent current (typ. 50 µA in OFF mode, 0.5 mA in ON mode, no load)
  • Output current up to 100 mA
  • Output voltages: 3 V, 3.3 V, 4.5 V, 5 V, 8 V
  • Internal current and thermal limit
  • Small 2.2 µF capacitor for stability
  • Available in ±1% (A) or ±2% (C) selection at 25 °C
  • Supply voltage rejection: 80 dB (typ.)
  • Temperature range: -40 to 125 °C