Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
8 Channels LED driver with direct switch control
| Input Voltage Min Volt | 3.0 |
| Input Voltage Max Volt | 5.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HTSSOP16 |
The LED8102S is a monolithic, low voltage, 8 low-side-channel LED driver. The LED8102S guarantees up to 19 V output driving capability allowing users to connect several LEDs in series. In the output stage, 8 regulated current sources provide from 5 mA to 100 mA constant current to drive the LEDs....
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.23 | 2% |
| 10-24 | $0.89 | 26% |
| 25-99 | $0.80 | 34% |
| 100-249 | $0.71 | 42% |
| 250-499 | $0.66 | 46% |
| 500 | $0.63 | 48% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 3.0 |
| Input Voltage Max Volt | 5.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HTSSOP16 |
The LED8102S is a monolithic, low voltage, 8 low-side-channel LED driver. The LED8102S guarantees up to 19 V output driving capability allowing users to connect several LEDs in series. In the output stage, 8 regulated current sources provide from 5 mA to 100 mA constant current to drive the LEDs....
Read More
|