Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

LF50ABPT-TR

LF50ABPT-TR

LF50ABDT-TR

LF50ABDT-TR

Active

LF18ABPT-TR

Very low drop voltage regulator with inhibit

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePPACK 5

The LFXX is a very low drop regulator available in TO-220, TO-220FP, DPAK and PPAK packages and in a wide range of output voltages. The low drop voltage (0.45 V) and low quiescent current make it particularly suitable for low-noise, low-power applications and especially in battery-powered systems....
Read More

Key features
  • Very low-dropout voltage (0.45 V)
  • Very low quiescent current (typ. 50 µA in OFF mode, 500 µA in ON mode)
  • Output current up to 500 mA
  • Logic-controlled electronic shutdown
  • Output voltages of 1.5; 1.8; 2.5; 3.3; 4.7; 5; 6; 8; 8.5; 9; 12 V
  • Automotive grade product: 1.8 V, 2.5 V, 3.3 V, 5.0 V, 8.0 V, 8.5 V VOUT
    in DPAK and PPAK packages
  • Internal current and thermal limit
  • Only 2.2 µF for stability
  • Available in ±1% (AB), ±1.5% (AC) or ±2% (C) selection at 25 °C
  • Supply voltage rejection: 80 db (typ.)
  • Temperature range: from -40 to 125 °C
Out of Stock
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePPACK 5

The LFXX is a very low drop regulator available in TO-220, TO-220FP, DPAK and PPAK packages and in a wide range of output voltages. The low drop voltage (0.45 V) and low quiescent current make it particularly suitable for low-noise, low-power applications and especially in battery-powered systems....
Read More

Key features
  • Very low-dropout voltage (0.45 V)
  • Very low quiescent current (typ. 50 µA in OFF mode, 500 µA in ON mode)
  • Output current up to 500 mA
  • Logic-controlled electronic shutdown
  • Output voltages of 1.5; 1.8; 2.5; 3.3; 4.7; 5; 6; 8; 8.5; 9; 12 V
  • Automotive grade product: 1.8 V, 2.5 V, 3.3 V, 5.0 V, 8.0 V, 8.5 V VOUT
    in DPAK and PPAK packages
  • Internal current and thermal limit
  • Only 2.2 µF for stability
  • Available in ±1% (AB), ±1.5% (AC) or ±2% (C) selection at 25 °C
  • Supply voltage rejection: 80 db (typ.)
  • Temperature range: from -40 to 125 °C