📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

LF351DT

LF351DT

LF351D

Active

JFET inputs, low input bias & offset current, (15nV/sqrtHz & 0.01%)

Quantity $ per Unit Savings
1 - 9$3.500%
10 - 24$3.1510%
25 - 99$2.9715%
100 - 130$2.5826%
Contact Sales
In stock
$3.50
Parameter NameParameter Value
Supply Voltage Min Volt6.0
Supply Voltage Max Volt32.0
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

These circuits are high speed JFET input single operational amplifiers incorporating well matched, high voltage JFET and bipolar transistors in a monolithic integrated circuit.


The devices feature high slew rates, low input bias and offset currents, and low offset voltage temperature coefficient.

Key features
  • Internal frequency compensation
  • High input impedance JFET input stage
  • High slew rate 16 V/µs (typical)
  • Internally adjustable input offset voltage
  • Wide common-mode (up to VCC+) and differential voltage range
  • Low power consumption
  • Output short-circuit protection
  • Latch up free operation
  • Low input bias and offset current