📢 Special offer this month! Get FREE SHIPPING in 3-phase FOC BLDC motor control applications. no min. purchase or code required. Order now! 🛒

LIC01-215H

LIC01-215H

LIC01-215B-TR

NRND

Light ignition circuit

Quantity $ per Unit Savings
1 - 9$1.990%
10 - 24$1.7910%
25 - 99$1.6915%
100 - 499$1.4428%
500$1.1940%
Contact Sales
In stock
$1.99
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

The LIC01 has been especially designed for high voltage pulse generation circuits such as light ignitors for :

High pressure sodium lamp


Lamp flashing circuit


Metal Halid lamp


It uses a high performance planar diffused technology device suitable for high surge current operation in rugged environmental conditions.


When the voltage across the device reaches the breakover voltage, it decreases from an off-state to low voltage on-state condition. When the current through the circuit drops below the holding current IH the device comes back to the off-state.

Key features
  • HIGH VOLTAGE BREAKOVER DIODE: BO MIN = 195 or 215 V\tV
  • HIGH PEAK CURRENT PULSE CAPABILITY : ITRM= 50 A\t
  • HIGH HOLDING CURRENT STRUCTURE : IH > 50 mA\t
  • DIRECT OPERATION ON 220/240 VAC MAINS CIRCUITS