Active

LIC01-215H

Light ignition circuit

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameIPAK

The LIC01 has been especially designed for high voltage pulse generation circuits such as light ignitors for : High pressure sodium lamp Lamp flashing circuit Metal Halid lampIt uses a high performance planar diffused technology device suitable for high surge current operation in rugged...
Read More

Key features
  • HIGH VOLTAGE BREAKOVER DIODE: BO MIN = 195 or 215 V\tV
  • HIGH PEAK CURRENT PULSE CAPABILITY : ITRM= 50 A\t
  • HIGH HOLDING CURRENT STRUCTURE : IH > 50 mA\t
  • DIRECT OPERATION ON 220/240 VAC MAINS CIRCUITS
Out of Stock
Quantity $ per unit Savings
1-500$2.860%
Contact sales
$2.86
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameIPAK

The LIC01 has been especially designed for high voltage pulse generation circuits such as light ignitors for : High pressure sodium lamp Lamp flashing circuit Metal Halid lampIt uses a high performance planar diffused technology device suitable for high surge current operation in rugged...
Read More

Key features
  • HIGH VOLTAGE BREAKOVER DIODE: BO MIN = 195 or 215 V\tV
  • HIGH PEAK CURRENT PULSE CAPABILITY : ITRM= 50 A\t
  • HIGH HOLDING CURRENT STRUCTURE : IH > 50 mA\t
  • DIRECT OPERATION ON 220/240 VAC MAINS CIRCUITS