Active
MEMS digital output motion sensor: ultra-low-power high-performance 3-axis "femto" accelerometer
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 12L 2.0x2.0x1 mm |
The LIS2DE12 is an ultra-low-power high-performance three-axis linear accelerometer belonging to the “femto” family with digital I2C/SPI serial interface standard output.The LIS2DE12 has user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $1.93 | 2% |
| 5-9 | $1.62 | 14% |
| 10-49 | $1.51 | 20% |
| 50-99 | $1.30 | 31% |
| 100-499 | $1.24 | 34% |
| 500 | $1.13 | 40% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 12L 2.0x2.0x1 mm |
The LIS2DE12 is an ultra-low-power high-performance three-axis linear accelerometer belonging to the “femto” family with digital I2C/SPI serial interface standard output.The LIS2DE12 has user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output...
Read More
|