Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
MEMS digital output motion sensor: ultralow-power high-performance 3-axis "femto" accelerometer
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 12L 2.0x2.0x1 mm |
The LIS2DH12 is an ultra-low-power high-performance three-axis linear accelerometer belonging to the “femto” family with digital I2C/SPI serial interface standard output.The LIS2DH12 has user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 12L 2.0x2.0x1 mm |
The LIS2DH12 is an ultra-low-power high-performance three-axis linear accelerometer belonging to the “femto” family with digital I2C/SPI serial interface standard output.The LIS2DH12 has user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output...
Read More
|