LIS2DHTR Active

MEMS digital output motion sensor:ultra low-power high performance 3-axis femto accelerometer
Quantity $ per Unit Savings
1 - 9$1.500%
10 - 99$1.2715%
100 - 499$1.0232%
500$0.8941%
Contact Sales
Out of stock
$1.50
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameLGA 14 2x2x1.0
Key features
  • Wide supply voltage, 1.71 V to 3.6 V
  • Independent IOs supply (1.8 V) and supply voltage compatible
  • Ultra low-power mode consumptiondown to 2 μA
  • ±2g/±4g/±8g/±16g dynamically selectable full-scale
  • I2C/SPI digital output interface
  • 2 independent programmable interrupt generators for free-fall and motion detection
  • 6D/4D orientation detection
  • “Sleep to wake” and “return to sleep” function
  • Freefall detection
  • Motion detection
  • Embedded temperature sensor
  • Embedded FIFO
  • ECOPACK® RoHS and “Green” compliant
Associated Products