Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

Active

LIS2DUX12TR

Ultralow-power 3-axis smart accelerometer with AI, antialiasing filter, and advanced digital features

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 12L 2.0x2.0x0.74 mm

The LIS2DUX12 is a smart, digital, 3-axis linear accelerometer whose MEMS and ASIC have been expressly designed to combine the lowest supply current possible with features such as always-on antialiasing filtering, a finite state machine (FSM) and machine learning core (MLC) with adaptive...
Read More

Key features
  • Supply voltage range from 1.62 V to 3.6 V
    • Independent I/O supply (1.62 V to 3.6 V) for I²C and SPI interfaces
    • Independent I/O supply (extended range: 1.08 V to 3.6 V) for MIPI I3C® interface
  • Four operating power modes
  • Ultralow supply current
    • High-performance mode with antialiasing filter: 9.3 µA
    • Low-power mode with antialiasing filter: 6.5 µA
    • Ultralow-power mode: 3 µA
    • Power-down: 0.012 µA
  • Low noise down to 220 µg/√Hz
  • ±2g/±4g/±8g/±16g programmable full-scale
  • ODR from 1.6 Hz to 800 Hz
  • Embedded machine learning core
  • Programmable finite state machine
  • Adaptive self-configuration (ASC) based on the sensor processing output (FSM / MLC)
  • Embedded temperature sensor
  • Embedded FIFO: up to 128 samples of accelerometer and temperature data or 256 samples of accelerometer data at low resolution
  • High-speed I²C/SPI/MIPI I3C® digital output interface
  • Embedded digital functions (free-fall, wake-up, single/double/triple-tap recognition, activity/inactivity, 6D/4D orientation)
  • Advanced pedometer, step detector and step counter
  • Significant motion detection, tilt detection
  • Self-test
  • Small package: 2.0 x 2.0 x 0.74 (max) mm LGA 12-lead
  • 10000 g high shock survivability
  • ECOPACK and RoHS compliant
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 12L 2.0x2.0x0.74 mm

The LIS2DUX12 is a smart, digital, 3-axis linear accelerometer whose MEMS and ASIC have been expressly designed to combine the lowest supply current possible with features such as always-on antialiasing filtering, a finite state machine (FSM) and machine learning core (MLC) with adaptive...
Read More

Key features
  • Supply voltage range from 1.62 V to 3.6 V
    • Independent I/O supply (1.62 V to 3.6 V) for I²C and SPI interfaces
    • Independent I/O supply (extended range: 1.08 V to 3.6 V) for MIPI I3C® interface
  • Four operating power modes
  • Ultralow supply current
    • High-performance mode with antialiasing filter: 9.3 µA
    • Low-power mode with antialiasing filter: 6.5 µA
    • Ultralow-power mode: 3 µA
    • Power-down: 0.012 µA
  • Low noise down to 220 µg/√Hz
  • ±2g/±4g/±8g/±16g programmable full-scale
  • ODR from 1.6 Hz to 800 Hz
  • Embedded machine learning core
  • Programmable finite state machine
  • Adaptive self-configuration (ASC) based on the sensor processing output (FSM / MLC)
  • Embedded temperature sensor
  • Embedded FIFO: up to 128 samples of accelerometer and temperature data or 256 samples of accelerometer data at low resolution
  • High-speed I²C/SPI/MIPI I3C® digital output interface
  • Embedded digital functions (free-fall, wake-up, single/double/triple-tap recognition, activity/inactivity, 6D/4D orientation)
  • Advanced pedometer, step detector and step counter
  • Significant motion detection, tilt detection
  • Self-test
  • Small package: 2.0 x 2.0 x 0.74 (max) mm LGA 12-lead
  • 10000 g high shock survivability
  • ECOPACK and RoHS compliant