LIS2DWTR

Active
MEMS digital output motion sensor:high-performance ultra-low-power 3-axis "femto" accelerometer
Quantity $ per Unit Savings
1 - 9$2.100%
10 - 99$1.7815%
100 - 499$1.4332%
500$1.2541%
Contact Sales
Out of stock
$2.10
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameVFLGA 2X2X0.7MM MAX 14L PITCH 0.
Key features
  • Ultra-low power consumption: 50 nA in power-down mode, below 1 μA in active low-power mode
  • Very low noise: down to 1.3 mg RMS in low-power mode
  • Multiple operating modes with multiple bandwidths
  • Android stationary detection, motion detection
  • Supply voltage, 1.62 V to 3.6 V
  • Independent IO supply
  • ±2g/±4g/±8g/±16g full scale
  • High-speed I2C/SPI digital output interface
  • Single data conversion on demand
  • 16-bit data output
  • Embedded temperature sensor
  • Self-test
  • 32-level FIFO
  • 10000 g high shock survivability
  • ECOPACK®, RoHS and “Green” compliant