Active
MEMS accelerometer for mobile and wearable
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 12L 2.0x2.0x1 mm |
The LIS2HH12 is an ultra-low-power high-performance three-axis linear accelerometer belonging to the “pico” family.The LIS2HH12 has full scales of ±2g/±4g/±8g and is capable of measuring accelerations with output data rates from 10 Hz to 800 Hz.The self-test capability allows the user to...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $1.20 | 0% |
| 5-9 | $1.06 | 12% |
| 10-49 | $0.94 | 22% |
| 50-99 | $0.90 | 25% |
| 100-499 | $0.86 | 28% |
| 500 | $0.78 | 35% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 12L 2.0x2.0x1 mm |
The LIS2HH12 is an ultra-low-power high-performance three-axis linear accelerometer belonging to the “pico” family.The LIS2HH12 has full scales of ±2g/±4g/±8g and is capable of measuring accelerations with output data rates from 10 Hz to 800 Hz.The self-test capability allows the user to...
Read More
|