LIS331HH

LIS331HH

LIS331HHTR Active

3-axis accelerometer, ±6g/±12g/±24g selectable full-scale range, ultra low power operational modes, advanced power saving, smart sleep to wake-up functions, digital I2C/SPI output
Quantity $ per Unit Savings
1 - 500$4.740%
Contact Sales
In stock:
$4.74
Parameter NameParameter Value
Supply Voltage Min Volt2.16
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameLLGA 16 3x3x1.0
Key features
  • Embedded self-test
  • 6D orientation detection
  • ECOPACK® RoHS and \Green\ compliant
  • 10000 g high shock survivability
  • 2 independent programmable interrupt engines
  • 16 bit data output
  • Wide supply voltage, 2.16 V to 3.6 V
  • Ultra low-current mode consumption down to 10 μA
  • Low voltage compatible IOs, 1.8 V
  • I2C/SPI digital output interface
  • Sleep to wake-up function
  • ±6g/±12g/±24g dynamically selectable fullscale