LIS344ALHTR

Active

3-axis analog accelerometer, ±2 g / ±6 g user selectable full-scale, ultra compact, low power

Quantity $ per Unit Savings
1 - 9$5.280%
10 - 99$4.4915%
100 - 499$3.8926%
500$3.3137%
Contact Sales
Out of stock
$5.28
Parameter NameParameter Value
Operating RangeIndustrial
Supply Voltage Min Volt2.4
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameLLGA 16 4x4x1.5
Key features
  • RoHS/ECOPACK® compliant
  • Embedded self test
  • 2.4 V to 3.6 V single supply operation
  • Low power consumption
  • ±2 g / ±6 g user selectable full-scale
  • Factory trimmed device sensitivity and offset
  • High shock survivability ( 10000 g )
  • Output voltage, offset and sensitivity are ratiometric to the supply voltage
Associated Products