LIS3DSHTR

Active
3-axis accelerometer, ±2g/±4g/±6g/±8g/±16g user selectable full-scale, SPI/I2C digital output, ultra low-power, high performance
Quantity $ per Unit Savings
1 - 9$1.910%
10 - 99$1.6215%
100 - 499$1.3828%
500$1.1440%
Contact Sales
Out of stock
$1.91
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameLLGA 16 3x3x1.0
Key features
  • Wide supply voltage, 1.71 V to 3.6 V
  • Independent IOs supply (1.8 V) and supply voltage compatible
  • Ultra-low power consumption
  • ±2g/±4g/±6g/±8g/±16g dynamically selectable full scale
  • I2C/SPI digital output interface
  • 16-bit data output
  • Programmable embedded state machines
  • Embedded temperature sensor
  • Embedded self-test
  • Embedded FIFO
  • 10000 g high shock survivability
  • ECOPACK®, RoHS and “Green” compliant