LIS3LV02DL

LIS3LV02DL

LIS3LV02DLTR Active

3-axes digital output linear accelerometerr, ±2g / ±6g user selectable full-scale, I2C, SPI
Quantity $ per Unit Savings
1 - 500$8.240%
Contact Sales
Out of stock
$8.24
Parameter NameParameter Value
Supply Voltage Min Volt2.16
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameLGA 16 4.4x7.5x1.0
Key features
  • ECOPACKĀ® compliant (see Section 9)
  • High shock survivability
  • Programmable 12 or 16 bit data representation
  • Programmable interrupt threshold
  • 2.16V to 3.6V single supply operation
  • I2C/SPI digital output interfaces
  • 1.8V compatible IOs
  • Interrupt activated by motion
  • Embedded self test