🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
NRND
Digital output magnetic sensor: ultralow-power, high-performance 3-axis magnetometer
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | VFLGA 2X2X1 12LD PITCH 0.5MM |
The LIS3MDL is an ultralow-power high-performance 3-axis magnetic sensor with user-selectable full scales of ±4/±8/±12/±16 gauss.The self-test capability allows the user to check the functioning of the sensor in the final application.The device may be configured to generate interrupt signals...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-4 | $3.26 | 0% |
5-9 | $2.92 | 10% |
10-24 | $2.79 | 14% |
25-49 | $2.64 | 19% |
50-99 | $2.54 | 22% |
100-200 | $2.44 | 25% |
200 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | VFLGA 2X2X1 12LD PITCH 0.5MM |
The LIS3MDL is an ultralow-power high-performance 3-axis magnetic sensor with user-selectable full scales of ±4/±8/±12/±16 gauss.The self-test capability allows the user to check the functioning of the sensor in the final application.The device may be configured to generate interrupt signals...
Read More
|