Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

LK112M60TR

LK112M60TR

LK112M25TR

LK112M25TR

Active

LK112M15TR

Low noise and low drop voltage regulator with shutdown function

Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

The LK112 is a low-dropout linear regulator with a built-in electronic switch. The internal switch can be controlled by TTL or CMOS logic levels. The device is on-state when the control pin is pulled to a logic high level. An external capacitor can be connected to the noise bypass pin to reduce the...
Read More

Key features
  • Output current up to 150 mA
  • Low-dropout voltage (350 mV at IOUT= 150 mA)
  • Very low quiescent current:
    • 0.1 μA in OFF mode and max. 250 μA in ON mode at IOUT= 0 mA
  • Low output noise:
    • typ. 30 μV at IOUT= 60 mA and 10 Hz < f < 80 kHz
  • Wide range of output voltages
  • Internal current and thermal limit
  • Operative input voltage from:
    • VOUT+ 0.5 to 14 V (for VOUT> 2 V) or from 2.5 V to 14 V (for VOUT< 2 V)
Out of Stock
Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

The LK112 is a low-dropout linear regulator with a built-in electronic switch. The internal switch can be controlled by TTL or CMOS logic levels. The device is on-state when the control pin is pulled to a logic high level. An external capacitor can be connected to the noise bypass pin to reduce the...
Read More

Key features
  • Output current up to 150 mA
  • Low-dropout voltage (350 mV at IOUT= 150 mA)
  • Very low quiescent current:
    • 0.1 μA in OFF mode and max. 250 μA in ON mode at IOUT= 0 mA
  • Low output noise:
    • typ. 30 μV at IOUT= 60 mA and 10 Hz < f < 80 kHz
  • Wide range of output voltages
  • Internal current and thermal limit
  • Operative input voltage from:
    • VOUT+ 0.5 to 14 V (for VOUT> 2 V) or from 2.5 V to 14 V (for VOUT< 2 V)