Active
Low power quad voltage comparators
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-14 |
This family of devices consists of four independent precision-voltage comparators with an offset voltage specification as low as 2 mV maximum for LM339A, LM239A, and LM139A. Each comparator has been designed specifically to operate from a single power supply over a wide range of voltages. Operation...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.59 | 0% |
| 10-24 | $1.06 | 33% |
| 25-99 | $0.94 | 41% |
| 100-249 | $0.81 | 49% |
| 250-499 | $0.78 | 51% |
| 500 | $0.77 | 52% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-14 |
This family of devices consists of four independent precision-voltage comparators with an offset voltage specification as low as 2 mV maximum for LM339A, LM239A, and LM139A. Each comparator has been designed specifically to operate from a single power supply over a wide range of voltages. Operation...
Read More
|